This product implements technologies licensed by HDMI.org. Customers must be HDMI adopters listed at HDMI.org to purchase it.
For more information contact your local Analog Devices Sales OfficeAD9381
ObsoleteHDMI™ Display Interface
- Part Models
- 2
- 1ku List Price
- price unavailable
Part Details
- Internal HDCP keys
- HDMI interface
Supports high bandwidth digital content protection
RGB to YCbCr 2-way color conversion
1.8 V/3.3 V power supply
100-lead Pb-free LQFP
RGB and YCbCr output formats - Digital video interface
HDMI 1.1, DVI 1.0
150 MHz HDMI receiver
Supports high bandwidth digital content protection (HDCP 1.1)
- Digital audio interface
HDMI 1.1-compatible audio interface
S/PDIF (IEC90658-compatible) digital audio output - Multichannel I2S audio output (up to 8 channels)
The AD9381 offers a high definition multimedia interface (HDMI) receiver integrated on a single chip. Also included is support for high bandwidth digital content protection (HDCP) via an internal key storage.
The AD9381 contains an HDMI 1.0-compatible receiver and supports all HDTV formats (up to 1080p) and display resolutions up to SXGA (1280×1024 @ 75 Hz). The receiver features an intrapair skew tolerance of up to one full clock cycle. With the inclusion of HDCP, displays may now receive encrypted video content. The AD9381 allows for authentication of a video receiver, decryption of encoded data at the receiver, and renewability of that authentication during transmission as specified by the HDCP 1.1 protocol.
Fabricated in an advanced CMOS process, the AD9381 is provided in a space-saving, 100-lead, surface-mount, Pb-free plastic LQFP and is specified over the 0°C to 70°C temperature range.
Applications
- Advanced TVs
- HDTVs
- Projectors
- LCD monitors
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD9381KSTZ-100 | 100-Lead LQFP (14mm x 14mm) | ||
AD9381KSTZ-150 | 100-Lead LQFP (14mm x 14mm) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Mar 10, 2010 - 10_0017 QFP Multigrade Laser Conversion |
||
AD9381KSTZ-100 | Obsolete | |
AD9381KSTZ-150 | Obsolete | |
Jun 16, 2009 - 09_0027 Conversion to Laser Mark for the LQFP Packages (Single Grades) |
||
AD9381KSTZ-100 | Obsolete | |
AD9381KSTZ-150 | Obsolete | |
Jan 29, 2014 - 14_0014 ADI Corporate Obsolescence Notice-January 2014 (Standard Products) |
||
AD9381KSTZ-100 | Obsolete | |
AD9381KSTZ-150 | Obsolete |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
ADV7612 | RECOMMENDED FOR NEW DESIGNS | Dual Port, Xpressview, 225 MHz HDMI Receiver |