AD9353

Obsolete

WiMAX RF MxFE Transceiver

Part Details

  • RF transceiver with integrated ADCs and DACs
  • IEEE 802.16 WiMAX
  • 3.3 GHz to 3.8 GHz
  • 3.5 MHz < BW < 20 MHz
  • Superior receiver sensitivity with NF 3.2 dB
  • Highly linear and spectrally pure transmitter
  • Tx EVM: −36 dB
  • SNR > 134 dB/Hz at fOFFSET > 22 MHz
  • Tx power control
  • Range: 0 dB to 58 dB
  • Resolution: 0.25 dB
  • Autonomous AGC and Tx power control
AD9353
WiMAX RF MxFE Transceiver
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on AD9353 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed