AD9245
PRODUCTION14-Bit, 20 MSPS/40 MSPS/65 MSPS/80 MSPS 3 V A/D Converter
- Part Models
- 8
- 1ku List Price
- Starting From $16.02
Part Details
- Single 3 V supply operation (2.7 V to 3.6 V)
- Low power
366 mW at 80 MSPS
300 mW at 65 MSPS
165 mW at 40 MSPS
90 mW at 20 MSPS
- SNR = 72.7 dBc to Nyquist at 80 MSPS
- SFDR = 83.0 dBc to Nyquist at 80 MSPS
- Differential input with 500 MHz bandwidth
- On-chip reference and sample-and-hold
- DNL = ±0.5 LSB at 80 MSPS
- See datasheet for additional features
The AD9245 is a monolithic, single 3 V supply, 14-bit, 20 MSPS/40 MSPS/65 MSPS/80 MSPS analog-to-digital (ADC) converter featuring a high performance sample-and-hold amplifier (SHA) and voltage reference. The AD9245 uses a multistage differential pipelined architecture with output error correction logic to provide 14-bit accuracy and guarantee no missing codes over the full operating temperature range.
The wide bandwidth, truly differential SHA allows a variety of user-selectable input ranges and common modes, including single-ended applications. It is suitable for multiplexed systems that switch full-scale voltage levels in successive channels and for sampling single-channel inputs at frequencies well beyond the Nyquist rate. Combined with power and cost savings over previously available analog-to-digital converters, the AD9245 is suitable for applications in communications, imaging, and medical ultrasound.
A single-ended clock input is used to control all internal con-version cycles. A duty cycle stabilizer (DCS) compensates for wide variations in the clock duty cycle while maintaining excellent overall ADC performance. The digital output data is presented in straight binary or twos complement formats. An out-of-range (OTR) signal indicates an overflow condition that can be used with the most significant bit to determine low or high overflow. Fabricated on an advanced CMOS process, the AD9245 is available in a 32-lead LFCSP and is specified over the industrial temperature range (–40°C to +85°C).
PRODUCT HIGHLIGHTS
- The AD9245 operates from a single 3 V power supply and features a separate digital output driver supply to accommodate 2.5 V and 3.3 V logic families.
- The patented SHA input maintains excellent performance for input frequencies up to 100 MHz and can be configured for single-ended or differential operation.
- The AD9245 is pin-compatible with the AD9215, AD9235, and AD9236. This allows a simplified migration from 10 bits to 14 bits and 20 MSPS to 80 MSPS.
- The clock DCS maintains overall ADC performance over a wide range of clock pulse widths.
- The OTR output bit indicates when the signal is beyond the selected input range.
APPLICATIONS
- Medical imaging equipment
- IF sampling in communications receivers
WCDMA, CDMA-One, CDMA-2000, and TDS-CDMA - Battery-powered instruments
- Hand-held scopemeters
- Spectrum analyzers
- Power-sensitive military applications
Documentation
Data Sheet 1
Application Note 15
Technical Articles 4
Evaluation Design File 1
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD9245BCPZ-20 | 32-Lead LFCSP (5mm x 5mm w/ EP) | ||
AD9245BCPZ-40 | 32-Lead LFCSP (5mm x 5mm w/ EP) | ||
AD9245BCPZ-65 | 32-Lead LFCSP (5mm x 5mm w/ EP) | ||
AD9245BCPZ-80 | 32-Lead LFCSP (5mm x 5mm w/ EP) | ||
AD9245BCPZRL7-20 | 32-Lead LFCSP (5mm x 5mm w/ EP) | ||
AD9245BCPZRL7-40 | 32-Lead LFCSP (5mm x 5mm w/ EP) | ||
AD9245BCPZRL7-65 | 32-Lead LFCSP (5mm x 5mm w/ EP) | ||
AD9245BCPZRL7-80 | 32-Lead LFCSP (5mm x 5mm w/ EP) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Mar 23, 2012 - 11_0104 Conversion of Select Sizes of LFCSP Package Outlines from Punch to Sawn and Transfer of Assembly Site to ASE-Korea. |
||
AD9245BCPZ-20 | PRODUCTION | |
AD9245BCPZ-40 | PRODUCTION | |
AD9245BCPZ-65 | PRODUCTION | |
AD9245BCPZ-80 | ||
AD9245BCPZRL7-20 | PRODUCTION | |
AD9245BCPZRL7-40 | PRODUCTION | |
AD9245BCPZRL7-65 | Obsolete | |
AD9245BCPZRL7-80 | PRODUCTION | |
Jun 20, 2011 - 11_0103 Metal Mask Revision AD9235A Die |
||
AD9245BCPZ-20 | PRODUCTION | |
AD9245BCPZ-40 | PRODUCTION | |
AD9245BCPZ-65 | PRODUCTION | |
AD9245BCPZRL7-20 | PRODUCTION | |
AD9245BCPZRL7-40 | PRODUCTION | |
AD9245BCPZRL7-65 | Obsolete | |
Feb 15, 2010 - 07_0061 LFCSP Package Manufacturing Line Transfer from Amkor Korea to Amkor PRC |
||
AD9245BCPZ-20 | PRODUCTION | |
AD9245BCPZ-40 | PRODUCTION | |
AD9245BCPZ-65 | PRODUCTION | |
AD9245BCPZ-80 | ||
AD9245BCPZRL7-20 | PRODUCTION | |
AD9245BCPZRL7-40 | PRODUCTION | |
AD9245BCPZRL7-65 | Obsolete | |
AD9245BCPZRL7-80 | PRODUCTION | |
Jan 29, 2014 - 14_0014 ADI Corporate Obsolescence Notice-January 2014 (Standard Products) |
||
AD9245BCPZRL7-65 | Obsolete |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
Virtual Eval - BETA
Virtual Eval is a web application to assist designers in product evaluation of ADCs, DACs, and other ADI products. Using detailed models on Analog’s servers, Virtual Eval simulates crucial part performance characteristics within seconds. Configure operating conditions such as input tones and external jitter, as well as device features like gain or digital down-conversion. Performance characteristics include noise, distortion, and resolution, FFTs, timing diagrams, response plots, and more.
Open ToolVirtual Eval - BETA
Virtual Eval is a web application to assist designers in product evaluation of ADCs, DACs, and other ADI products. Using detailed models on Analog’s servers, Virtual Eval simulates crucial part performance characteristics within seconds. Configure operating conditions such as input tones and external jitter, as well as device features like gain or digital down-conversion. Performance characteristics include noise, distortion, and resolution, FFTs, timing diagrams, response plots, and more.
Open ToolVisual Analog
For designers who are selecting or evaluating high speed ADCs, VisualAnalog™ is a software package that combines a powerful set of simulation and data analysis tools with a user-friendly graphical interface.
Open Tool