AD9228
PRODUCTIONQuad, 12-Bit, 40/65 MSPS Serial LVDS 1.8 V A/D Converter
- Part Models
 - 4
 - 1ku List Price
 - Starting From $26.77
 
Overview
- 4 ADCs integrated into 1 package
 - 119 mW ADC power per channel at 65 MSPS
 - SNR = 70 dB (to Nyquist)
 - ENOB = 11.3 bits
 - SFDR = 82 dBc (to Nyquist)
 - Excellent linearity
 - DNL = ±0.3 LSB (typical)
 - INL = ±0.4 LSB (typical)
 - Serial LVDS (ANSI-644, default)
 - Low power, reduced signal option (similar to IEEE 1596.3)
 - Data and frame clock outputs
 
- 315 MHz full-power analog bandwidth
 - 2 V p-p input voltage range
 - 1.8 V supply operation
 - Serial port control
 - Full chip and individual channel power-down modes Flexible bit orientation
 - Built in and custom digital test pattern generation
 - Programmable clock and data alignment Programmable output resolution
 - Standby mode
 
The AD9228 is a quad, 12-bit, 40/65 MSPS analog-to-digital converter (ADC) with an on-chip sample-and-hold circuit designed for low cost, low power, small size, and ease of use. The product operates at a conversion rate of up to 65 MSPS and is optimized for outstanding dynamic performance and low power in applications where a small package size is critical.
The ADC requires a single 1.8 V power supply and LVPECL-/ CMOS-/LVDS-compatible sample rate clock for full performance operation. No external reference or driver components are required for many applications.
The ADC automatically multiplies the sample rate clock for the appropriate LVDS serial data rate. A data clock output (DCO) for capturing data on the output and a frame clock output (FCO) for signaling a new output byte are provided. Individual channel power-down is supported and typically consumes <2 mW when all channels are disabled.
The ADC contains several features designed to maximize flexibility and minimize system cost, such as programmable clock and data alignment and programmable digital test pattern generation. The available digital test patterns include built-in deterministic and pseudorandom patterns, along with custom user-defined test patterns entered via the serial port interface (SPI).
The AD9228 is available in an RoHS compliant, 48-lead LFCSP. It is specified over the industrial temperature range of −40°C to +85°C.
PRODUCT HIGHLIGHTS
- Small Footprint. Four ADCs are contained in a small, space-saving package.
 - Low power of 119 mW/channel at 65 MSPS.
 - Ease of Use. A data clock output (DCO) is provided that operates at frequencies of up to 390 MHz and supports double data rate (DDR) operation.
 - User Flexibility. The SPI control offers a wide range of flexible features to meet specific system requirements.
 - Pin-Compatible Family. This includes the AD9287 (8-bit), AD9219 (10-bit), and AD9259 (14-bit).
 
APPLICATIONS
- Medical imaging and nondestructive ultrasound
 - Portable ultrasound and digital beam-forming systems
 - Quadrature radio receivers
 - Diversity radio receivers
 - Tape drives
 - Optical networking
 - Test equipment
 
Documentation
Data Sheet 1
User Guide 1
Application Note 15
Technical Articles 3
Evaluation Design File 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models | 
|---|---|---|---|
| AD9228ABCPZ-40 | 48-Lead LFCSP (7mm x 7mm x 0.85mm w/ EP) | ||
| AD9228ABCPZ-65 | 48-Lead LFCSP (7mm x 7mm x 0.85mm w/ EP) | ||
| AD9228ABCPZRL7-40 | 48-Lead LFCSP (7mm x 7mm x 0.85mm w/ EP) | ||
| AD9228ABCPZRL7-65 | 48-Lead LFCSP (7mm x 7mm x 0.85mm w/ EP) | 
| Part Models | Product Lifecycle | PCN | 
|---|---|---|
| 
                                                            Jun 9, 2021 - 20_0126 Conversion of Select Sizes LFCSP Products from Punched to Sawn and Transfer of Assembly Site to ASE Korea  | 
                                                    ||
| AD9228ABCPZ-40 | PRODUCTION | |
| AD9228ABCPZ-65 | PRODUCTION | |
| AD9228ABCPZRL7-40 | PRODUCTION | |
| AD9228ABCPZRL7-65 | PRODUCTION | |
| 
                                                            Sep 13, 2017 - 16_0077 CANCELLED: Conversion of Select 4x4, 5x5, 6x6 and 7x7mm LFCSP Package Outlines from Punch to Sawn and Transfer of Assembly Site to ASE Korea.  | 
                                                    ||
| AD9228ABCPZ-40 | PRODUCTION | |
| AD9228ABCPZ-65 | PRODUCTION | |
| AD9228ABCPZRL7-40 | PRODUCTION | |
| AD9228ABCPZRL7-65 | PRODUCTION | |
| 
                                                            Feb 25, 2025 - 25_0054 Gold wire to Copper wire Conversion (Notification)  | 
                                                    ||
| AD9228ABCPZ-65 | PRODUCTION | |
| AD9228ABCPZRL7-40 | PRODUCTION | |
| AD9228ABCPZRL7-65 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
Virtual Eval - BETA
Virtual Eval is a web application to assist designers in product evaluation of ADCs, DACs, and other ADI products. Using detailed models on Analog’s servers, Virtual Eval simulates crucial part performance characteristics within seconds. Configure operating conditions such as input tones and external jitter, as well as device features like gain or digital down-conversion. Performance characteristics include noise, distortion, and resolution, FFTs, timing diagrams, response plots, and more.
Open ToolAD9228 IBIS Model 1
Visual Analog
For designers who are selecting or evaluating high speed ADCs, VisualAnalog™ is a software package that combines a powerful set of simulation and data analysis tools with a user-friendly graphical interface.
Open Tool