AD9218
PRODUCTION10-Bit, 40/65/80/105 MSPS 3 V Dual Analog-to-Digital Converter
- Part Models
- 11
- 1ku List Price
- Starting From $12.05
Part Details
- Dual 10-bit, 40 MSPS, 65 MSPS, 80 MSPS, and 105 MSPS ADC
- Low power: 275 mW at 105 MSPS per channel
- On-chip reference and track-and-hold
- 300 MHz analog bandwidth each channel
- SNR = 57 dB @ 41 MHz, Encode = 80 MSPS
- 1 V p-p or 2 V p-p analog input range each channel
- 3.0 V single-supply operation (2.7 V to 3.6 V)
- Power-down mode for single-channel operation
- Twos complement or offset binary output mode
- Output data alignment mode
- Pin compatible with the 8-bit AD9288
- –75 dBc crosstalk between channels
- Download AD9218-EP data sheet (pdf)
- Extended industrial temperature range: −55°C to +105°C
- Controlled manufacturing baseline
- 1 assembly/test site
- 1 fabrication site
- Product change notification
- Qualification data available on request
- V62/19610-01XE DSCC Drawing Number
AD9218-EP Supports Defense and Aerospace Applications (AQEC standard)
The AD9218 is a dual 10-bit monolithic sampling analog-to-digital converter with on-chip track-and-hold circuits. The product is low cost, low power, and is small and easy to use. The AD9218 operates at a 105 MSPS conversion rate with outstanding dynamic performance over its full operating range. Each channel can be operated independently.
The ADC requires only a single 3.0 V (2.7 V to 3.6 V) power supply and a clock for full operation. No external reference or driver components are required for many applications. The digital outputs are TTL/CMOS compatible and a separate output power supply pin supports interfacing with 3.3 V or 2.5 V logic.
The clock input is TTL/CMOS compatible and the 10-bit digital outputs can be operated from 3.0 V (2.5 V to 3.6 V) supplies. User-selectable options offer a combination of power-down modes, digital data formats, and digital data timing schemes. In power-down mode, the digital outputs are driven to a high impedance state.
Product Highlights
- Low Power. Only 275 mW power dissipation per channel at 105 MSPS. Other speed grades proportionally scaled down while maintaining high ac performance.
- Pin Compatibility Upgrade. Allows easy migration from 8-bit to 10-bit devices. Pin compatible with the 8-bit AD9288 dual ADC.
- Easy to Use. On-chip reference and user controls provide flexibility in system design.
- High Performance. Maintains 54 dB SNR at 105 MSPS with a Nyquist input.
- Channel Crosstalk. Very low at –75 dBc. 6. Fabricated on an Advanced CMOS Process. Available in a 48-lead low profile quad flat package (7 mm × 7 mm LQFP) specified over the industrial temperature range (−40°C to +85°C).
Applications
Documentation
Data Sheet 4
Application Note 9
Technical Articles 4
Evaluation Design File 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD9218BST-RL105 | 48-Lead LQFP (7mm x 7mm) | ||
AD9218BSTZ-105 | 48-Lead LQFP (7mm x 7mm) | ||
AD9218BSTZ-40 | 48-Lead LQFP (7mm x 7mm) | ||
AD9218BSTZ-65 | 48-Lead LQFP (7mm x 7mm) | ||
AD9218BSTZ-80 | 48-Lead LQFP (7mm x 7mm) | ||
AD9218BSTZ-RL105 | 48-Lead LQFP (7mm x 7mm) | ||
AD9218BSTZ-RL40 | 48-Lead LQFP (7mm x 7mm) | ||
AD9218BSTZ-RL65 | 48-Lead LQFP (7mm x 7mm) | ||
AD9218BSTZ-RL80 | 48-Lead LQFP (7mm x 7mm) | ||
AD9218SSTZ-105-EP | 48-Lead LQFP (7mm x 7mm) | ||
AD9218SSTZ-105EPRL | 48-Lead LQFP (7mm x 7mm) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Oct 27, 2009 - 09_0150 Assembly Site Transfer of 48L 7x7 LQFP Package from Carsem, Malaysia to Amkor Technology Philippines (ATP). |
||
AD9218BST-RL105 | Obsolete | |
Jun 16, 2009 - 09_0027 Conversion to Laser Mark for the LQFP Packages (Single Grades) |
||
AD9218BST-RL105 | Obsolete | |
AD9218BSTZ-105 | PRODUCTION | |
AD9218BSTZ-40 | PRODUCTION | |
AD9218BSTZ-65 | PRODUCTION | |
AD9218BSTZ-80 | PRODUCTION | |
AD9218BSTZ-RL105 | PRODUCTION | |
AD9218BSTZ-RL40 | PRODUCTION | |
AD9218BSTZ-RL65 | PRODUCTION | |
AD9218BSTZ-RL80 | PRODUCTION | |
Oct 18, 2016 - 16_0034 Assembly Relocation of Select LQFP,LQFP_EP,MQFP,TQFP,TQFP_EP Products to Stats ChipPAC China Jiangyin |
||
AD9218BSTZ-105 | PRODUCTION | |
AD9218BSTZ-40 | PRODUCTION | |
AD9218BSTZ-65 | PRODUCTION | |
AD9218BSTZ-80 | PRODUCTION | |
AD9218BSTZ-RL105 | PRODUCTION | |
AD9218BSTZ-RL40 | PRODUCTION | |
AD9218BSTZ-RL65 | PRODUCTION | |
AD9218BSTZ-RL80 | PRODUCTION | |
Oct 21, 2009 - 09_0097 Assembly Site Transfer of 48L 7x7 LQFP Package from Carsem, Malaysia to STATS ChipPAC-China (SCC). |
||
AD9218BSTZ-105 | PRODUCTION | |
AD9218BSTZ-40 | PRODUCTION | |
AD9218BSTZ-65 | PRODUCTION | |
AD9218BSTZ-80 | PRODUCTION | |
AD9218BSTZ-RL105 | PRODUCTION | |
AD9218BSTZ-RL40 | PRODUCTION | |
AD9218BSTZ-RL65 | PRODUCTION | |
AD9218BSTZ-RL80 | PRODUCTION | |
Mar 10, 2010 - 10_0017 QFP Multigrade Laser Conversion |
||
AD9218BSTZ-65 | PRODUCTION | |
AD9218BSTZ-RL65 | PRODUCTION | |
Dec 19, 2017 - 17_0069 Obsolescence of Lead (Pb)-Bearing Packages |
||
AD9218BST-RL105 | Obsolete |
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
Virtual Eval - BETA
Virtual Eval is a web application to assist designers in product evaluation of ADCs, DACs, and other ADI products. Using detailed models on Analog’s servers, Virtual Eval simulates crucial part performance characteristics within seconds. Configure operating conditions such as input tones and external jitter, as well as device features like gain or digital down-conversion. Performance characteristics include noise, distortion, and resolution, FFTs, timing diagrams, response plots, and more.
Open ToolAD9218 IBIS Models 1
Visual Analog
For designers who are selecting or evaluating high speed ADCs, VisualAnalog™ is a software package that combines a powerful set of simulation and data analysis tools with a user-friendly graphical interface.
Open Tool