AD9214

PRODUCTION

10-Bit, 65 MSPS/80 MSPS/105 MSPS 3 V Analog-to-Digital Converter

Part Models
6
1ku List Price
Starting From $9.63
Viewing:

Part Details

  • SNR = 57 dB at 39 MHz Analog input (–0.5 dBFS)
  • Low power
  • 190 mW at 65 MSPS
  • 285 mW at 105 MSPS
  • 30 mW power-down mode
  • 300 MHz analog bandwidth
  • On-chip reference and track/hold
  • 1 V p-p or 2 V p-p Analog input range option
  • Single 3.3 V supply operation (2.7 V to 3.6 V)
  • Twos complement or offset binary data format option
AD9214
10-Bit, 65 MSPS/80 MSPS/105 MSPS 3 V Analog-to-Digital Converter
AD9214 Functional Block Diagram AD9214 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Virtual Eval - BETA

Virtual Eval is a web application to assist designers in product evaluation of ADCs, DACs, and other ADI products. Using detailed models on Analog’s servers, Virtual Eval simulates crucial part performance characteristics within seconds. Configure operating conditions such as input tones and external jitter, as well as device features like gain or digital down-conversion. Performance characteristics include noise, distortion, and resolution, FFTs, timing diagrams, response plots, and more.

Open Tool

AD9214 IBIS Model 1

AD9214 Simulink ADIsimADC Model

Open Tool

Latest Discussions

Recently Viewed