AD9211

PRODUCTION

10-Bit, 200 MSPS/250 MSPS/300 MSPS, 1.8 V Analog-to-Digital Converter

Part Models
3
1ku List Price
Starting From $42.82

Part Details

  • SNR = 60.1 dBFS @ fIN up to 70 MHz @ 
    300 MSPS
  • ENOB of 9.7 @ fIN up to 70 MHz @ 300 MSPS (−1.0 dBFS)
  • SFDR = −80 dBc @ fIN up to 70 MHz @ 300 MSPS (−1.0 dBFS)
  • Excellent linearity 
    DNL = ±0.1 LSB typical 
    INL = ±0.2 LSB typical
  • LVDS at 300 MSPS (ANSI-644 levels)
  • 700 MHz full power analog bandwidth
  • On-chip reference, no external decoupling required
  • Integrated input buffer and track-and-hold
  • Low power dissipation 
    437 mW @ 300 MSPS—LVDS SDR mode
    410 mW @ 300 MSPS—LVDS DDR mode
  • Programmable input voltage range 
    1.0 V to 1.5 V, 1.25 V nominal
  • 1.8 V analog and digital supply operation
  • Selectable output data format (offset binary, twos complement, Gray code)
AD9211
10-Bit, 200 MSPS/250 MSPS/300 MSPS, 1.8 V Analog-to-Digital Converter
Ask a Question

Documentation

Data Sheet 1

Application Note 16

Technical Articles 1

Evaluation Design File 1

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Virtual Eval - BETA

Virtual Eval is a web application to assist designers in product evaluation of ADCs, DACs, and other ADI products. Using detailed models on Analog’s servers, Virtual Eval simulates crucial part performance characteristics within seconds. Configure operating conditions such as input tones and external jitter, as well as device features like gain or digital down-conversion. Performance characteristics include noise, distortion, and resolution, FFTs, timing diagrams, response plots, and more.

Open Tool

AD9211 IBIS Models 1

Visual Analog

For designers who are selecting or evaluating high speed ADCs, VisualAnalog™ is a software package that combines a powerful set of simulation and data analysis tools with a user-friendly graphical interface.

Open Tool

AD9211 Simulink ADIsimADC Model

Open Tool

Evaluation Kits

eval board
HSC-ADC-EVALCZ

FPGA-Based Data Capture Kit

Features and Benefits

  • 64kB FIFO Depth
  • Works with single and multi-channel ADCs
  • Use with VisualAnalog® software
  • Based on Virtex-4 FPGA
  • May require adaptor to interface with some ADC eval boards
  • Allows programming of SPI control Up to 644 MSPS SDR / 800MSPS DDR Encode Rates on each channel
  • DDR Encode Rates on each channel

Product Details

The HSC-ADC-EVALCZ high speed converter evaluation platform uses an FPGA based buffer memory board to capture blocks of digital data from the Analog Devices high speed analog-to-digital converter (ADC) evaluation boards. The board is connected to the PC through a USB port and is used with VisualAnalog® to quickly evaluate the performance of high speed ADCs. The evaluation kit is easy to set up. Additional equipment needed includes an Analog Devices high speed ADC evaluation board, a signal source, and a clock source. Once the kit is connected and powered, the evaluation is enabled instantly on the PC.

eval board
EVAL-AD9211

AD9211 Evaluation Board

Features and Benefits

  • Full featured evaluation board for the AD9211
  • SPI interface for setup and control
  • External, on-board oscillator, or AD9517 clocking option
  • Balun/transformer or amplifier input drive option
  • LDO regulator or switching power supply options
  • VisualAnalog® and SPI controller software interfaces

Product Details

The AD9211-300EBZ is an evaluation board for the AD9211, single 10-bit ADC. This reference design provides all of the support circuitry to operate devices in their various modes and configurations, It is designed to interface directly with the HSC-ADC-EVALCZ data capture card, allowing users to download captured data for analysis. The Visual Analog software package, which is used to interface with the device’s hardware, allows users to download captured data for analysis with a user-friendly graphical interface. The SPI controller software package is also compatible with this hardware and allows the user to access the SPI programmable features of the AD9211.

The AD9211 data sheet provides additional information related to device configuration and performance and should be consulted when using these tools. All documents and Visual Analog and SPI Controller are available at the High Speed ADC Evaluation Boards page. For additional information or questions, please email highspeed.converters@analog.com

HSC-ADC-EVALCZ
FPGA-Based Data Capture Kit
EVAL-AD9211
AD9211 Evaluation Board

Latest Discussions

Recently Viewed