AD9142

NOT RECOMMENDED FOR NEW DESIGNS

Dual, 16-Bit, 1600 MSPS, TxDAC+ Digital-to-Analog Converter

Part Models
1
1ku List Price
price unavailable
Viewing:

Part Details

  • Very small inherent latency variation:
    <2 DAC clock cycles
  • Proprietary low spurious and distortion design:
    6-carrier GSM ACLR = 79 dBc at 200 MHz IF
    SFDR > 85 dBc (bandwidth = 300 MHz) at ZIF
  • Flexible 16-bit LVDS interface:
    Supports word and byte load
  • Multiple chip synchronization:
    Fixed latency and data generator latency compensation
  • Selectable 2×, 4×, 8× interpolation filter:
    Low power architecture
    fS/4 power saving coarse mixer
  • Input signal power detection:
    Emergency stop for downstream analog circuitry protection
    FIFO error detection
  • See data sheet for additional features
AD9142
Dual, 16-Bit, 1600 MSPS, TxDAC+ Digital-to-Analog Converter
AD9142 Functional Block Diagram AD9142 Pin Configuration
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
IBIS Model 1


Evaluation Kits

eval board
EVAL-AD9142

AD9142 Evaluation Board

Product Details

The AD9142-M5372-EBZ connects to a DPG2 for quick evaluation of the AD9142, a high-speed, signal processing Digital to Analog Converter. The DPG2 automatically formats the data and sends it to the AD9142-M5372-EBZ, simplifying evaluation of the device. The Evaluation Board (EVB) runs from a +5V supply. A clock distribution chip AD9516 is included on this EVB as a clock fan-out and frequency divider for the DACCLK, REFCLK and DPG2 input clock. Also included is a quadrature modulator ADL5372 for quick DAC+IQMOD evaluation. Figure 2 is an image of the top side of the AD9142-M5372-EBZ.

eval board
ADS7-V2EBZ

FPGA Based Data Capture Kit

Features and Benefits

  • Based on Virtex-7 FPGA 
  • One (1) FMC-HPC connector 
  • Ten (10) 13.1 Gbps transceivers supported 
  • Two (2) DDR3-1866 DIMMs 
  • Simple USB port interface (2.0)



Product Details

The ADS7-V2 Evaluation Board was developed to support the evaluation of Analog Devices high speed A/D converters, D/A converters and Transceivers with JESD204B bit rates up to 13.1 Gbps. The Quick Start Wiki site listed below provides a high level overview of the platform. In addition, each use case of the board has its own section (e.g. Using the ADS7-V2 for High Speed A/D Converter Evaluation). The ADS7-V2 is intended to be used only with specified Analog Devices Evaluation Boards. The ADS7-V2 is not intended to be used as a development platform, and no support is available for standalone operation. Please refer to Xilinx and its approved distributors for FPGA Development Kits

EVAL-AD9142
AD9142 Evaluation Board
ADS7-V2EBZ
FPGA Based Data Capture Kit
ADS7-V2EBZ

Latest Discussions

Recently Viewed