AD9102

PRODUCTION

Low Power, 14-Bit, 180 MSPS, Digital-to-Analog Converter and Waveform Generator

Part Models
2
1ku List Price
Starting From $15.86

Part Details

  • On-chip 4096 × 14-bit pattern memory
  • On-chip DDS
  • Power dissipation @ 3.3 V, 4 mA output
    • 96.54 mW @ 180 MSPS
  • Sleep mode: <5 mW @ 3.3 V
  • Supply voltage: 1.8 V to 3.3 V
  • Differential current outputs: 8 mA max @ 3.3 V
  • SFDR to Nyquist
    • 87 dBc @ 10 MHz output
  • Phase noise @ 1 kHz offset, 180 MSPS, 8 mA: −150 dBc/Hz
  • Small footprint, 32-lead, 5 mm × 5 mm LFCSP with 3.6 mm × 3.6 mm exposed paddle, and Pb-free package
AD9102

Low Power, 14-Bit, 180 MSPS, Digital-to-Analog Converter and Waveform Generator

Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
CAT-5 Video Receivers 1
AD8129 PRODUCTION Low Cost 200 MHz Differential Receiver Amplifier
Clock Distribution Devices 1
AD9514 RECOMMENDED FOR NEW DESIGNS 1.6 GHz Clock Distribution IC, Dividers, Delay Adjust, Three Outputs
Low Input Bias Current Op Amps (&le;100 pA) 2
ADA4817-1 PRODUCTION Single, Low Noise, 1 GHz FastFET Op Amplifier
ADA4817-2 PRODUCTION Dual, Low Noise, 1 GHz FastFET Op Amplifier
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

IBIS Model 1

ADIsimDDS (Direct Digital Synthesis)

ADIsimDDS uses mathematical equations to model and illustrate the overall performance of the selected device. ADIsimDDS calculates the required FTW, given the reference clock frequency and desired output frequency. This tool also models an estimate of the overall spectral performance, and allows the user to explore the effects of external reconstruction filters.

Open Tool

Evaluation Kits

eval board
EVAL-AD9102

AD9102 Evaluation Board

Features and Benefits

  • 180 MSPS 14-bit single digital-to-analog converter with SPI interface
  • Balun or amplifier options for differential to single-ended output voltage conversion
  • On-board and external clocking options
  • Small, Arduino Uno form factor
  • Can be used with Mbed-enabled hardware like SDP-K1

Product Details

The AD9106 and AD9102 evaluation boards are compatible with ARM-based Mbed-enabled boards like SDP-K1 and are designed to connect to Arduino Uno headers.

The evaluation setup can be powered by USB only and does not require a high-frequency waveform generator for clock input. The evaluation board by default uses an on-board 156.25 MHz crystal oscillator as clock source but provides external clocking option. DAC outputs can be transformer-coupled or evaluated with on-board amplifiers.

Along with the hardware, example source codes are provided and can be used as starting point for developing firmware for targeted applications. The evaluation boards and the example source codes with minor changes can work with other Mbed platforms.

EVAL-AD9102
AD9102 Evaluation Board

Latest Discussions

Recently Viewed