AD9060
Obsolete10-Bit 75 MSPS A/D Converter
Part Details
|
|
The AD9060 A/D converter is a 10-bit monolithic converter capable of word rates of 75 MSPS and above. Innovative architecture using 512 input comparators instead of the traditional 1024 required by other flash converters reduces input capacitance and improves linearity.
Inputs and outputs are ECL-compatible, which makes the AD9060 the recommended choice for systems with conversion rates >30 MSPS to minimize system noise. An overflow bit is provided to indicate analog input signals greater than +VSENSE. Voltage sense lines are provided to ensure accurate driving of the ±VREF voltages applied to the units. Quarter-point taps on the resistor ladder help optimize the integral linearity of the unit.
Either 68-pin ceramic leaded (gull wing) packages or ceramic LCCs are available and specifically designed for low thermal impedances. Two performance grades for temperatures of both 0°C to +70°C and -55°C to +125°C ranges are offered to allow the user to select the linearity best suited for each application. Dynamic performance is fully characterized and production tested at +25°C. MIL-STD-883 units are available.
The AD9060 A/D converter is available in versions compliant with MIL-STD-883. Refer to the Analog Devices Military Products Databook or current AD9060/883B data sheet for detailed specifications.
Documentation
Data Sheet 1
Technical Articles 1
Obsolete Data Sheet 1
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on ad9060 yet. Have something to say?
Start a Discussion on EngineerZone®