AD8600

Obsolete

16-Channel, 8-Bit Multiplying DAC

Viewing:

Part Details

  • 16 Independently Addressable Voltage Outputs
  • Full-Scale Set by External Reference
  • 2 µs Settling Time
  • Double Buffered 8-Bit Parallel Input

  • High Speed Data Load Rate
  • Data Readback
  • Operates from Single +5 V
  • Operation ±6 V Supply 
  • Extends Output Range

AD8600
16-Channel, 8-Bit Multiplying DAC
AD8600 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
AD5391 PRODUCTION 16-Channel 3V/5V Serial Input Single-Supply 12-Bit Voltage-Output
AD5516 PRODUCTION 16-Channel 12-Bit Bipolar Voltage-Output DAC with 14-Bit Increment Mode
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on ad8600 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed