AD8569

Obsolete

16V Rail-to-Rail Buffer Amplifier 10-Lead MSOP

Viewing:

Part Details

  • Single-Supply Operation: 4.5 V to 16 V
  • Input Capability Beyond the Rails
  • Rail-to-Rail Output Swing
  • Continuous Output Current: 35 mA
  • Peak Output Current: 250 mA
  • Offset Voltage: 10 mV Max
  • Slew Rate: 6 V/µs
  • Stable with 1 µF Loads
  • Supply Current
AD8569
16V Rail-to-Rail Buffer Amplifier 10-Lead MSOP
AD8569 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
AD8244 RECOMMENDED FOR NEW DESIGNS Single-Supply, Low Power, Precision FET Input Quad Buffer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed