AD8542

PRODUCTION

CMOS Rail-to-Rail General-Purpose Amplifiers

Viewing:

Overview

  • Single-supply operation: 2.7 V to 5.5 V
  • Low supply current: 45 μA/amplifier
  • Wide bandwidth: 1 MHz
  • No phase reversal
  • Low input currents: 4 pA
  • Unity gain stable
  • Rail-to-rail input and output
  • AEC-Q100 qualified for automotive applications

The AD8541/AD8542/AD8544 are single, dual, and quad rail-to-rail input and output single-supply amplifiers featuring very low supply current and 1 MHz bandwidth. All are guaranteed to operate from a 2.7 V single supply as well as a 5 V supply. These parts provide 1 MHz bandwidth at a low current consumption of 45 μA per amplifier.

Very low input bias currents enable the AD8541/AD8542/AD8544 to be used for integrators, photodiode amplifiers, piezoelectric sensors, and other applications with high source impedance. The supply current is only 45 μA per amplifier, ideal for battery operation.

Rail-to-rail inputs and outputs are useful to designers buffering ASICs in single-supply systems. The AD8541/AD8542/AD8544 are optimized to maintain high gains at lower supply voltages, making them useful for active filters and gain stages.

The AD8541/AD8542/AD8544 are specified over the extended industrial temperature range (–40°C to +125°C). The AD8541 is available in 8-lead SOIC, 5-lead SC70, and 5-lead SOT-23 packages. The AD8542 is available in 8-lead SOIC, 8-lead MSOP, and 8-lead TSSOP surface-mount packages. The AD8544 is available in 14-lead narrow SOIC and 14-lead TSSOP surface-mount packages. All MSOP, SC70, and SOT versions are available in tape and reel only.

Applications

  • ASIC input or output amplifiers
  • Sensor interfaces
  • Piezoelectric transducer amplifiers
  • Medical instrumentations
  • Mobile communications
  • Audio outputs
  • Portable systems
  • Data Sheet, Rev. F, 1/08

    AD8542
    CMOS Rail-to-Rail General-Purpose Amplifiers
    AD8542-fbl
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Learn More
    Add to myAnalog

    Add media to the Resources section of myAnalog, to an existing project or to a new project.

    Create New Project

    Software Resources

    Can't find the software or driver you need?

    Request a Driver/Software

    Tools & Simulations

    LTspice


    Models for the following parts are available in LTspice:

    • AD8542

    Analog Photodiode Wizard

    Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

    Open Tool

    Analog Filter Wizard

    Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

    Open Tool

    Signal Chain Designer

    Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

    Open Tool

    SPICE Model 1

    LTspice

    LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


    Evaluation Kits

    eval board
    EVAL-OPAMP-2

    EVAL-OPAMP-2 Evaluation Board

    Product Details

    The universal precision op amp evaluation boards have been designed and optimized for many circuit configurations allowing the users to best suit their applications. These boards are all RoHs compliant. See references below on what board to order by lead count and package.

    • EVAL-PRAOPAMP-2CPZ (dual 8-lead LFCSP) CP-8
    • EVAL-PRAOPAMP-2RMZ (dual 8-lead MSOP) RM-8
    • EVAL-PRAOPAMP-2RZ (dual 8-lead SOIC) R-8

    EVAL-OPAMP-2
    EVAL-OPAMP-2 Evaluation Board
    EVAL-OPAMP-2 EVAL-OPAMP-2 EVAL-OPAMP-2

    Reference Designs

    Figure 1. High Performance Conductivity Measurement System
    CN0359 Circuits from the lab

    Fully Automatic High Performance Conductivity Measurement System

    Features and Benefits

    • Conductivity Range of 0.1 μS to 10 S
    • Automatic Measurement Ranging
    • 2- or 4-wire Conductivity Probe Compatible
    • External Temperature Compensation
    • Standalone Operation and Control
    CN0359
    Fully Automatic High Performance Conductivity Measurement System
    Figure 1. High Performance Conductivity Measurement System
    CN0359 - Top View
    CN0359 - Bottom View

    Latest Discussions

    Recently Viewed