AD8522
PRODUCTION+5 Volt, Serial Input, Dual 12-Bit DAC
- Part Models
- 3
- 1ku List Price
- Starting From $20.35
Part Details
- Complete Dual 12-Bit DAC
- No External Components
- +5 Single-Supply Operation ±10%
- 4.095 V Full Scale (1 mV/LSB)
- Buffered Voltage Outputs
- Low Power: 5 mW/DAC
- Space Saving 1.5mm Height
- SO-14 Package
The AD8522 is a complete dual 12-bit, single-supply, voltage output DAC in a 14-pin DIP, or SO-14 surface mount package. Fabricated in a CBCMOS process, features include a serial digital interface, onboard reference, and buffered voltage output. Ideal for +5 V-only systems, this monolithic device offers low cost and ease of use, and requires no external components to realize the full performance of the device.
The serial digital interface allows interfacing directly to numerous microcontroller ports, with a simple high speed, three-wire data, clock, and load strobe format. The 16-bit serial word contains the 12-bit data word and DAC select address, which is decoded internally or can be decoded externally using LDA, LDB inputs. A serial data output allows the user to easily daisy-chain multiple devices in conjunction with a chip select input. A reset RS input sets the outputs to zero scale or midscale, as determined by the input MSB.
The output 4.095 V full scale is laser trimmed to maintain accuracy over the operating temperature range of the device, and gives the user an easy-to-use one-millivolt-per-bit resolution. A 2.5 V reference output is also available externally for other data acquisition circuitry, and for ratiometric applications. The output buffers are capable of driving ±5 mA.
The AD8522 is available in the 14-pin plastic DIP and low profile 1.5 mm SOIC-14 packages.
APPLICATIONS
- Digitally Controlled Calibration
- Servo Controls
- Process Control Equipment
- Computer Peripherals
- Portable Instrumentation
- Cellular Base Stations Voltage Adjustment
Documentation
Solutions Bulletin & Brochure 1
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD8522ANZ | 14-Lead PDIP | ||
AD8522ARZ | 14-Lead SOIC | ||
AD8522ARZ-REEL | 14-Lead SOIC |
Part Models | Product Lifecycle | PCN |
---|---|---|
Mar 29, 2021 - 21_0033 Assembly Site Transfer for 14/16L 300_MIL PDIP to Cirtek |
||
AD8522ANZ | PRODUCTION | |
Dec 13, 2010 - 10_0343 AD8522 Specification Change |
||
AD8522ANZ | PRODUCTION | |
AD8522ARZ | PRODUCTION | |
AD8522ARZ-REEL | PRODUCTION | |
Aug 19, 2009 - 07_0024 Package Material Changes for SOT23, MiniSO, MQFP, PDIP, PLCC, SOIC (narrow and wide body), SSOP, TSSOP and TSSOP exposed pad |
||
AD8522ANZ | PRODUCTION | |
Jun 3, 2009 - 09_0105 DAC8512 and AD8522 Wafer fab Process change |
||
AD8522ANZ | PRODUCTION | |
AD8522ARZ | PRODUCTION | |
AD8522ARZ-REEL | PRODUCTION | |
Nov 23, 2010 - 10_0004 Halogen Free Material Change for SOIC Narrow Body Products Assembled at Amkor |
||
AD8522ARZ | PRODUCTION | |
AD8522ARZ-REEL | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.