AD8476

PRODUCTION

Low Power, Unity Gain Fully Differential Amplifier & ADC Driver

Viewing:

Overview

  • Very low power
    - 330 μA supply current
  • Fully differential or single-ended inputs/outputs
  • Differential output designed to drive precision ADCs
    - Drives switched capacitor and Σ-Δ ADCs
    - Rail-to-rail output
  • VOCM pin adjusts output common mode
  • Robust overvoltage up to 18 V beyond supplies
  • High performance
    - Suitable for driving 16-bit converter up to 250 kSPS
    - 39 nV/√Hz output noise
    - 1 ppm/°C gain drift
    - 200 μV maximum output offset
    - 10 V/μs slew rate
    - 5 MHz bandwidth
  • Single supply: 3 V to 18 V
  • Dual supplies: ±1.5 V to ±9 V
AD8476
Low Power, Unity Gain Fully Differential Amplifier & ADC Driver
AD8476-FBL AD8476-PC
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

SPICE Model 1

ADI DiffAmpCalc™

ADI's new ADI DiffAmpCalc™ is a free, downloadable calculator for designing differential amplifier circuits. The tool is easy to use and features an interactive user interface to quickly get you up and running.

Open Tool

Signal Chain Designer

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool

ADI Circuit Explorer™

ADI Circuit Explorer™ uses AI to interpret natural language prompts and search a database of validated analog circuit designs, helping you quickly find the best match for your needs.

Open Tool

Evaluation Kits

EVAL-AD8476

AD8476 Evaluation Board

Product Details

The AD8476-EVALZ makes it easy for designers to obtain quick performance results on the 8 lead MSOP for their particular application circuit using the AD8476 low power, fully-differential G = 1 amplifier.


The board layout is flexible enough to allow for different circuit configurations, including options for single-ended or differential inputs, and space for output loading and filtering. Most resistors and capacitors use 0603 packages.


Refer to user guide UG-422.

EVAL-AD8476
AD8476 Evaluation Board

Reference Designs

K-Type Thermocouple Measurement System with Integrated Cold Junction Compensation
CN0271 Circuits from the lab

Thermocouple Temperature Measurement System with Amplifier - Based Cold Junction Compensation

Features and Benefits

  • Typical temperature range of -200 C to +1200 C
  • K-type thermocouple measurement system
  • 16-bit ADC, Low temperature drift
  • Integrated cold junction compensation
CN0271
Thermocouple Temperature Measurement System with Amplifier - Based Cold Junction Compensation
K-Type Thermocouple Measurement System with Integrated Cold Junction Compensation

Latest Discussions

Recently Viewed