AD8451

RECOMMENDED FOR NEW DESIGNS

Low Cost Precision Analog Front End and Controller for Battery Test/Formation Systems

Part Models
2
1ku List Price
Starting From $6.36
Viewing:

Part Details

  • Integrated constant current and voltage modes with automatic switchover
  • Charge and discharge modes
  • Precision voltage and current measurement
  • Integrated precision control feedback blocks
  • Fixed gain settings
    Current sense gain: 26 V/V (typ)
    Voltage sense gain: 0.8 V/V (typ)
  • Precision interface to PWM or linear power converters
  • Excellent ac and dc performance
  • Maximum offset voltage drift: 0.9 μV/°C
  • Maximum gain drift: 3 ppm/°C
  • Low current sense amplifier input voltage noise: >9 nV/√Hz typ
  • Current sense CMRR: 108 dB minimum
  • TTL compliant logic
AD8451
Low Cost Precision Analog Front End and Controller for Battery Test/Formation Systems
AD8451 Functional Block Diagram AD8451 Pin Configuration
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
Parts Product Life Cycle Description
PWM Controllers 1
ADP1972 RECOMMENDED FOR NEW DESIGNS Buck or Boost, PWM Controller for Battery Test Solutions
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
EVAL-AD8451

AD8451 Evaluation Board

Product Details

The AD8451-EVALZ evaluation board is a convenient standalone platform for evaluating the major elements of the AD8451, either as a standalone component or connected to a battery test/formation system.

In the configuration, the AD8451-EVALZ operates just as it would within a system including the PWM and dc-to-dc power converter. Please refer to data sheet AD8451 for details.

EVAL-AD8451
AD8451 Evaluation Board
AD8451-EVAL

Latest Discussions

Recently Viewed