AD8450

RECOMMENDED FOR NEW DESIGNS

Precision Analog Front End and Controller for Battery Test/Formation Systems

Part Models
2
1ku List Price
Starting From $8.19

Part Details

  • Integrated constant current and voltage modes with automatic switchover
  • Charge and Discharge modes
  • Precision voltage and current measurement
  • Integrated precision control feedback blocks
  • Precision interface to PWM or linear power converters
  • Programmable gain settings
    Current sense gains: 26, 66, 133, 200
    Voltage sense gains: 0.2, 0.27, 0.4, 0.8
  • Programmable OVP, OCP fault detection
  • Current sharing & balancing
  • Excellent ac & dc performance
  • See datasheet for additional features
AD8450
Precision Analog Front End and Controller for Battery Test/Formation Systems
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
PWM Controllers 1
ADP1972 RECOMMENDED FOR NEW DESIGNS Buck or Boost, PWM Controller for Battery Test Solutions
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
EVAL-AD8450

AD8450 Evaluation Board

Product Details

The AD8450-EVALZ contains many user-friendly features to facilitate evaluating AD8450 performance. Numerous connectors, test loops and points facilitate attaching scope probes and cables, and I/O switches conveniently exercise various device options.

 

Additionally, the eval board is configurable for evaluating the performance of the AD8450 with a closed loop environment.


See AD8450 data sheet for additional information.

EVAL-AD8450
AD8450 Evaluation Board

Latest Discussions

Recently Viewed