AD845

NOT RECOMMENDED FOR NEW DESIGNS

Precision, 16 MHz CBFET Op Amp

Part Models
11
1ku List Price
Starting From $7.74

Part Details

  • Replaces Hybrid Amplifiers in Many Applications
    AC Performance
  • Settles to 0.01% in 350 ns
  • 100 V/µs Slew Rate
  • 12.8 MHz Min Unity Gain Bandwidth
  • 1.75 MHz Full Power Bandwidth at 20 V p-p
    DC Performance
  • 0.25 mV Max Input Offset Voltage
  • 5 µV/°C Max Offset Voltage Drift
  • 0.5 nA Input Bias Current
  • 250 V/mV Min Open-Loop Gain
  • 4 µV p-p Max Voltage Noise, 0.1 Hz to 10 Hz
  • 94 dB Min CMRR
  • Available in Plastic Mini-DIP, Hermetic CERDIP, and SOIC Packages. Also available in Tape and Reel in Accordance with EIA-481A Standard
AD845
Precision, 16 MHz CBFET Op Amp
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
Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

AD845 SPICE Macro Models 6

  • AD845 SPICE Macro Model Rev. A, 12/90
  • AD845A SPICE Macro Model Rev. A, 12/90
  • AD845B SPICE Macro Model Rev. A, 12/90
  • AD845J SPICE Macro Model Rev. A, 12/90
  • AD845K SPICE Macro Model Rev. A, 12/90
  • AD845S SPICE Macro Model Rev. A, 12/90
  • Power Dissipation vs Die Temp

    This tool estimates die temperature and power dissipation based on the supply voltages, ambient temperature, load characteristics, and package thermal data.

    Open Tool

    Analog Filter Wizard

    Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

    Open Tool

    Analog Photodiode Wizard

    Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

    Open Tool

    VRMS/dBm/dBu/dBV calculators

    A utility to convert between standard units of power measurement and signal strength.

    Open Tool

Latest Discussions

Recently Viewed