AD844

PRODUCTION

60 MHz, 2000 V/μs, Monolithic Op Amp with Quad Low Noise

Part Models
10
1ku List Price
Starting From $5.19

Part Details

  • Wide bandwidth
    • 60 MHz at gain of −1 
    • 33 MHz at gain of −10 
  • Slew rate: 2000 V/μs 
  • 20 MHz full power bandwidth, 20 V p-p, RL = 500 Ω 
  • Fast settling: 100 ns to 0.1% (10 V step)
  • Differential gain error: 0.03% at 4.4 MHz 
  • Differential phase error: 0.16° at 4.4 MHz 
  • Low offset voltage: 150 μV maximum (B Grade)
  • Low quiescent current: 6.5 mA 
  • Available in tape and reel in accordance with EIA-481-A standard
AD844

60 MHz, 2000 V/μs, Monolithic Op Amp with Quad Low Noise

Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

AD844 SPICE Macro Models 4

Latest Discussions