AD843

PRODUCTION

34 MHz, CBFET Fast Settling Op Amp

Part Models
13
1ku List Price
Starting From $7.58
Viewing:

Part Details

  • Unity Gain Bandwidth: 34 MHz
  • Fast Settling: 135 ns to 0.01%
  • Slew Rate: 250 V/µs
  • Input Offset Voltage: 1 mV max (AD843K/B)
  • Input Bias Current: 0.6 nA typ
  • Input Voltage Noise: 19 nV/vHz
  • Open Loop Gain: 30 V/mV into a 500 Ω Load
  • Output Current: 50 mA min
  • Supply Current: 13 mA max
  • Available in 8-Pin Plastic Mini-DIP & 
  • Cerdip, 16-Pin SOIC, 20-Pin LCC and 
  • 12-Pin Hermetic Metal Can Packages
  • Chips and MIL-STD-883B Parts Also Available
AD843
34 MHz, CBFET Fast Settling Op Amp
AD843-pcl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

AD843 SPICE Macro Models 6

  • AD843 SPICE Macro Model Rev. A, 1/92
  • AD843A SPICE Macro Model Rev. A, 1/92
  • AD843B SPICE Macro Model Rev. A, 1/92
  • AD843J SPICE Macro Model Rev. A, 1/92
  • AD843K SPICE Macro Model Rev. A, 1/92
  • AD843S SPICE Macro Model Rev. A, 1/92
  • Power Dissipation vs Die Temp

    This tool estimates die temperature and power dissipation based on the supply voltages, ambient temperature, load characteristics, and package thermal data.

    Open Tool

    Analog Filter Wizard

    Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

    Open Tool

    Analog Photodiode Wizard

    Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

    Open Tool

    VRMS/dBm/dBu/dBV calculators

    A utility to convert between standard units of power measurement and signal strength.

    Open Tool

Latest Discussions

Recently Viewed