AD842

NOT RECOMMENDED FOR NEW DESIGNS

Wideband, High Output Current, Fast Settling Op Amp

Part Models
7
1ku List Price
Starting From $7.79
Viewing:

Part Details

  • Gain Bandwidth Product: 80 MHz (Gain = 2)
  • Fast Settling: 100 ns to 0.01% for a 10 V Step
  • Slew Rate: 375 V/µs
  • Stable at Gains of 2 or Greater
  • Full Power Bandwidth: 6.0 MHz for 20 V p-p
  • Input Offset Voltage: 1.5 mV max
  • Input Offset Drift: 14 µV/°C
  • Input Voltage Noise: 9 nV/√Hz typ
  • Open-Loop Gain: 90 V/mV into a 499 Ω Load
  • Output Current: 100 mA min
  • Quiescent Supply Current: 14 mA max
AD842
Wideband, High Output Current, Fast Settling Op Amp
AD842-pcl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Power Dissipation vs Die Temp

This tool estimates die temperature and power dissipation based on the supply voltages, ambient temperature, load characteristics, and package thermal data.

Open Tool

VRMS/dBm/dBu/dBV calculators

A utility to convert between standard units of power measurement and signal strength.

Open Tool

Latest Discussions

No discussions on ad842 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed