AD8369

PRODUCTION

600 MHz, 45 dB Digitally Controlled Variable Gain Amplifier

Part Models
2
1ku List Price
Starting From $6.91
Viewing:

Part Details

  • Wide bandwidth 600 MHz
    (-3 dB bandwidth)
  • Digitally controlled gain in 3 dB steps
  • 4-bit parallel or 3-wire serial interface
  • Gain control range 45 dB with max gain 40 dB
  • Flat gain response out to
    380 MHz, <0.2 dB over
    20 MHz signal bandwidth
  • High linearity output IP3
    19.5 dBm @ 70 MHz
  • Single ended 200 Ω input and output impedance
  • Small footprint 16-lead TSSOP package
AD8369
600 MHz, 45 dB Digitally Controlled Variable Gain Amplifier
AD8369 Functional Block Diagram AD8369 pin configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Technical Articles 1

Evaluation Design File 1

Frequently Asked Question 1

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources


Tools & Simulations

S-Parameter 1

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

EVAL-AD8369

AD8369 Evaluation Board

Product Details

AD8369-EVALZ is a fully populated, 4-layer, FR4-based evaluation board designed to allow easy evaluation of all features of the AD8369 DVGA. The evaluation board contains bypassable transformers to allow single ended or differential inputs, and a 25 pin D-Sub connector for external digital control of the on chip SPI port or parallel interface. There are several switches on the eval board. SW3 is used to switch between serial and parallel programming mode. SW1 is used to enable or disable the latch function in SPI mode or the data write function in parallel mode. SW4 is a rotary switch which can be used to set the bit code in parallel mode. SW2 is used to apply or disable +5 V to the AD8369. This evaluation board requires only a single supply within the range of 4.5 V to 5.5 V.


EVAL-AD8369
AD8369 Evaluation Board

Latest Discussions

Recently Viewed