AD8361

PRODUCTION

LF to 2.5 GHz TruPwr™ Detector

Part Models
4
1ku List Price
Starting From $5.38
Viewing:

Part Details

  • Calibrated rms response
  • Excellent temperature stability
  • Up to 30 dB input range at 2.5 GHz
  • 700 mV rms, 10 dBm, re 50 Ω maximum input
  • ±0.25 dB linear response up to 2.5 GHz
  • Single-supply operation: 2.7 V to 5.5 V
  • Low power: 3.3 mW at 3 V supply
  • Rapid power-down to less than 1 µA
AD8361
LF to 2.5 GHz TruPwr™ Detector
AD8361 Functional Block Diagram AD8361 Pin Confguration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

Evaluation Kits

EVAL-AD8361

AD8361 Evaluation Board

Product Details

AD8361ART-EVAL is a fully populated, 4-layer, FR4-based evaluation board. For normal operation, it requires a 2.7 V to 5 V/15 mA power supply. The power supply should be connected to the vector pins labeled VPOS and GND. The RF input signal is applied to the edge-mounted SMA type RF connector (RFIN). The RMS output signal is accessible via the edge-mounted SMA connector (J2).

AD8361-EVALZ is a fully populated, 4-layer, FR4-based evaluation board. For normal operation, it requires a 2.7 V to 5 V/15 mA power supply. The power supply should be connected to the vector pins labeled VPOS and GND. The RF input signal is applied to the edge-mounted SMA type RF connector (RFIN). The RMS output signal is accessible via the edge-mounted SMA connector (VRMS).

EVAL-AD8361
AD8361 Evaluation Board

Latest Discussions

Recently Viewed