AD8350

PRODUCTION

Low Distortion 1.0 GHz Differential Amplifier

Viewing:

Part Details

  • High dynamic range
  • Output IP3: +28 dBm: Re 50 Ω  at 250 MHz
  • Low noise figure: 5.9 dB at 250 MHz
  • Two gain versions:
    • AD8350-15: 15 dB
    • AD8350-20: 20 dB
  • –3 dB Bandwidth: 1.0 GHz
  • Single supply operation: 5 V to 10 V
  • Supply current: 28 mA
  • Input/output impedance: 200 Ω
  • Single-ended or differential input drive
  • 8-lead SOIC package and 8-lead microSOIC package

AD8350
Low Distortion 1.0 GHz Differential Amplifier
AD8350-fbl AD8350-pc
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-AD8350

AD8350 Evaluation Board

Product Details

AD8350AR15-EVAL is a 4-layer, FR4-based evaluation board designed to allow easy evaluation of all features of the AD8350. The board is configured to allow easy evaluation using single-ended 50 Ω test equipment. The input and output transformers have a 4-to-1 impedance ratio and transform AD8350's 200 Ω input and output impedances to 50 Ω.

 

AD8350AR20-EVAL is a fully populated, 4-layer, FR4-based evaluation board designed to allow easy evaluation of all features of the AD8350. The board is configured to allow easy evaluation using single-ended 50 Ω test equipment. The input and output transformers have a 4-to-1 impedance ratio and transform AD8350's 200 Ω input and output impedances to 50 Ω.

EVAL-AD8350
AD8350 Evaluation Board

Latest Discussions

Recently Viewed