AD834
PRODUCTION500 MHz Four-Quadrant Multiplier
- Part Models
- 8
- 1ku List Price
- Starting From $30.56
Part Details
|
|
The AD834 is a monolithic, laser-trimmed four-quadrant analog multiplier intended for use in high frequency applications, with a transconductance bandwidth (RL = 50 Ω) in excess of 500 MHz from either of the differential voltage inputs. In multiplier modes, the typical total full-scale error is 0.5%, dependent on the application mode and the external circuitry. Performance is relatively insensitive to temperature and supply variations due to the use of stable biasing based on a band gap reference generator and other design features.
To preserve the full bandwidth potential of the high speed bipolar process used to fabricate the AD834, the outputs appear as a differential pair of currents at open collectors. To provide a single-ended ground referenced voltage output, some form of external current-to-voltage conversion is needed. This may take the form of a wideband transformer, balun, or active circuitry such as an op amp. In some applications (such as power measurement), the subsequent signal processing may not need to have high bandwidth.
The transfer function is accurately trimmed such that when X = Y = ±1 V, the differential output is ±4 mA. This absolute calibration allows the outputs of two or more AD834 devices to be summed with precisely equal weighting, independent of the accuracy of the load circuit.
The AD834J, available in 8-lead PDIP and plastic SOIC packages, is specified over the commercial temperature range of 0°C to 70°C. The AD834A is also available in 8-lead CERDIP and plastic SOIC packages operating over the industrial temperature range of−40°C to +85°C. The AD834SQ/883B, available in an 8-lead CERDIP, operates over the military temperature range of −55°C to +125°C. S-grade chips are also available.
Two application notes featuring the AD834 (AN-212 and AN-216) can be found at www.analog.com. For additional applications circuits, consult the AD811 data sheet.
Documentation
Data Sheet 1
Application Note 2
Analog Dialogue 2
Rarely Asked Question Page 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD834AQ | 8-Lead CerDIP | ||
AD834ARZ | 8-Lead SOIC | ||
AD834ARZ-R7 | 8-Lead SOIC | ||
AD834JNZ | 8-Lead PDIP | ||
AD834JRZ | 8-Lead SOIC | ||
AD834JRZ-R7 | 8-Lead SOIC | ||
AD834JRZ-RL | 8-Lead SOIC | ||
AD834SQ/883B | 8-Lead CerDIP |
Part Models | Product Lifecycle | PCN |
---|---|---|
Nov 7, 2012 - 12_0199 Qualification of New Conductive Silver-Filled Glass Die Attach Adhesive for Cerdip and Ceramic Flatpack (Cerpack) Packages. |
||
AD834AQ | ||
AD834SQ/883B | ||
Nov 9, 2011 - 11_0050 Transfer of ADI Hermetics Assembly location from Paranaque, Manila to General Trias, Cavite Philippines |
||
AD834AQ | ||
AD834SQ/883B | ||
Nov 9, 2011 - 11_0182 Test Site Transfer from Analog Devices Philippines Inc in Paranaque to Analog Devices General Trias in Cavite, Philippines |
||
AD834AQ | ||
AD834SQ/883B | ||
Aug 19, 2009 - 07_0024 Package Material Changes for SOT23, MiniSO, MQFP, PDIP, PLCC, SOIC (narrow and wide body), SSOP, TSSOP and TSSOP exposed pad |
||
AD834JNZ | PRODUCTION | |
Apr 9, 2018 - 16_0026 Qualify TeamQuest Technology, Inc. for Burn-in and Life Test of Military and Aerospace Devices |
||
AD834SQ/883B | ||
Feb 1, 2010 - 10_0020 Test Solutions Services, Inc.(TSSI) as Subcontractor Burn-in Facility. |
||
AD834SQ/883B |
This is the most up-to-date revision of the Data Sheet.