AD8339

PRODUCTION

DC to 50 MHz, Quad I/Q Demodulator and Phase Shifter

Part Models
3
1ku List Price
Starting From $14.23

Part Details

  • Quad integrated I/Q demodulator
  • 16 phase select on each output (22.5° per step)
  • Bandwidth:
    4LO: LF to 200 MHz
    RF: LF to 50 MHz
    Baseband: determined by external filtering
  • Power consumption: 73 mW/channel (290 mW total)
  • Quadrature demodulation accuracy:
    Phase accuracy: ±1°
    Amplitude balance: ±0.25 dB
  • Output dynamic range: 160 dB/Hz
  • LO drive: >0 dBm (50 Ω), single-ended sine wave
  • Supply: ±5 V
  • Power-down via SPI (each channel and complete chip)
AD8339
DC to 50 MHz, Quad I/Q Demodulator and Phase Shifter
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
Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
AD8333 PRODUCTION DC to 50 MHz, Dual I/Q Demodulator and Phase Shifter
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-AD8339

AD8339 Evaluation Board

Product Details

The AD8339 is configured using the software provided on the CD included with the evaluation board, or using an external digital pattern generator via the 20-pin flat-cable connector P1.


See data sheet for the AD8339, Eval Board section for full explantion. Also reference the data sheet for AD9271.

EVAL-AD8339
AD8339 Evaluation Board

Latest Discussions

Recently Viewed