AD8337

PRODUCTION

General-Purpose, Low Cost, DC-Coupled VGA

Part Models
3
1ku List Price
Starting From $2.93
Viewing:

Part Details

  • Low noise: Voltage noise = 2.2 nV/√Hz
    Current noise = 4.8 pA/√Hz (positive input)
  • Wide bandwidth (−3 dB) = 280 MHz
  • Nominal gain range: 0 dB to 24 dB (preamp gain = 6 dB)
  • Gain scaling: 19.7 dB/V
  • DC-coupled
  • Single-ended input and output
  • High speed uncommitted op amp input
  • Supplies: +5 V, ±2.5 V, or ±5 V
  • Low power: 78 mW with ±2.5 V supplies
AD8337
General-Purpose, Low Cost, DC-Coupled VGA
AD8337 Functional Block Diagram AD8337 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

EVAL-AD8337

AD8337 Evaluation Board

Product Details

Three circuit configurations are available.


  • AD8337-EVALZ, dc-coupled, with noninverting gain and dual power supplies.
  • AD8337-EVALZ-INV, dc-coupled, with inverting gain and dual power supplies.
  • AD8337-EVALZ-SS, ac-coupled, with noninverting gain configuration and a single supply.


These fully assembled and tested boards are ready to use. Only the appropriate power supply and signal source connections need to be made. SMA connectors are provided for the pream- plifier (PrA) and VGA outputs.


See AD8337 data sheet for further details.

EVAL-AD8337
AD8337 Evaluation Board

Latest Discussions

Recently Viewed