AD8334

PRODUCTION

Quad VGA with Ultralow Noise Preamplifier and Programmable RIN

Part Models
3
1ku List Price
Starting From $17.26
Viewing:

Part Details

  • Ultralow noise preamplifier (preamp)
    • Voltage noise = 0.74 nV/√Hz
    • Current noise = 2.5 pA/√Hz
  • 3 dB bandwidth: 100 MHz
  • Low power: 145 mW/channel
  • Wide gain range with programmable postamp
    • −4.5 dB to +43.5 dB in LO gain mode
    • 7.5 dB to 55.5 dB in HI gain mode
  • Low output-referred noise: 48 nV/√Hz typical
  • Active input impedance matching
  • Optimized for 10-bit/12-bit ADCs
  • Selectable output clamping level
  • Single 5 V supply operation
  • AD8332 and AD8334 available in lead frame chip scale package
AD8334
Quad VGA with Ultralow Noise Preamplifier and Programmable RIN
AD8334-fbl AD8334 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

EVAL-AD8334

AD8334 Evaluation Board

Product Details

The board is shipped assembled and tested, and users need to only connect the signal and VGAIN sources and a single 5 V power supply.The AD8332-EVALZ is lead free and RoHS compliant.


Refer to AD8334 data sheet for configuring the input impedance and further details.

EVAL-AD8334
AD8334 Evaluation Board

Latest Discussions

Recently Viewed