AD8326

Obsolete

High Output Power Programmable CATV Line Driver

Viewing:

Part Details

AD8326
High Output Power Programmable CATV Line Driver
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-AD8326

AD8326 Evaluation Board

Product Details

This control software is for the AD8326 high-output power (18dBm), digitally controlled, variable gain amplifier optimized for coaxial line driving applications. Full data on the AD8326 and the evaluation board features is available in the AD8326 data sheet and should be consulted when using the Evaluation Board. On-board components include an input transformer to convert single ended input signals into a differential signal, a diplexer to allow insertion into a cable modem system, and various options for input and output terminations.


EVAL-AD8326
AD8326 Evaluation Board

Latest Discussions

Recently Viewed