Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

AD8319

RECOMMENDED FOR NEW DESIGNS

1 MHz TO 10 GHz, 40 dB Log Detector / Controller

Part Models
3
1ku List Price
Starting From $2.18

Part Details

  • Wide bandwidth: 1 MHz to 10 GHz
  • High accuracy: ±1.0 dB over temperature
  • >40 dB dynamic range up to 8 GHz
  • Stability over temperature ±0.5 dB
  • Low noise measurement/controller output VOUT
  • Pulse response time: 8 ns/10 ns (fall/rise)
  • Small footprint 2 mm × 3 mm LFCSP_VD
  • Supply operation: 3.0 V to 5.5 V @ 22 mA
  • Fabricated using high speed SiGe process
AD8319
1 MHz TO 10 GHz, 40 dB Log Detector / Controller
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
Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

Evaluation Kits

EVAL-AD8319

AD8319 Evaluation Board

Product Details

AD8319-EVALZ is a fully populated, 4-layer evaluation board powered by a single supply in the 4.5 V to 5.5 V range. The board can be operated in the Controller or Measurement mode by configuring the feedback resistor as an open or short. Performance in each mode can be optimized using resistive and filtering networks provided on the board. The inputs are configured for single-ended operation and provide a broadband input impedance of 50 Ω. The board also provides options for the user to optimize the output filtering and temperature compensation interface.


EVAL-AD8319
AD8319 Evaluation Board

Latest Discussions

Recently Viewed