The AD831 is a low distortion, wide dynamic range, monolithic
mixer for use in such applications as RF to IF down conversion
in HF and VHF receivers, the second mixer in DMR base stations,
direct-to-baseband conversion, quadrature modulation
and demodulation, and doppler-shift detection in ultrasound
imaging applications. The mixer includes an LO driver
and a low-noise output amplifier and provides both user-programmable
power consumption and 3rd-order intercept point.
The AD831 provides a +24 dBm third-order intercept point for
-10 dBm LO power, thus improving system performance and
reducing system cost compared to passive mixers, by eliminating
the need for a high power LO driver and its attendant shielding
and isolation problems.
The RF, IF, and LO ports may be dc or ac coupled when the
mixer is operating from ±5 V supplies or ac coupled when operating
from a single supply of 9 V minimum. The mixer operates
with RF and LO inputs as high as 500 MHz.
The mixer's IF output is available as either a differential current
output or a single-ended voltage output. The differential output
is from a pair of open collectors and may be ac coupled via a
transformer or capacitor to provide a 250 MHz output bandwidth.
In down-conversion applications, a single capacitor connected
across these outputs implements a low-pass filter to
reduce harmonics directly at the mixer core, simplifying output
filtering. When building a quadrature-amplitude modulator or
image reject mixer, the differential current outputs of two
AD831s may be summed by connecting them together.
An integral low noise amplifier provides a single-ended voltage
output and can drive such low impedance loads as filters, 50 W
amplifier inputs, and A/D converters. Its small signal bandwidth
exceeds 200 MHz. A single resistor connected between pins
OUT and FB sets its gain. The amplifier's low dc offset allows
its use in such direct-coupled applications as direct-to-baseband
conversion and quadrature-amplitude demodulation.
The mixer's SSB noise figure is 10.3 dB at 70 MHz using its
output amplifier and optimum source impedance. Unlike passive
mixers, the AD831 has no insertion loss and does not require
an external diplexer or passive termination.
A programmable-bias feature allows the user to reduce power
consumption, with a reduction in the 1 dB compression point
and third-order intercept. This permits a tradeoff between dynamic
range and power consumption. For example, the AD831
may be used as a second mixer in cellular and two-way radio
base stations at reduced power while still providing a substantial
performance improvement over passive solutions.
APPLICATIONS
- High Performance RF/IF Mixer
- Direct to Baseband Conversion
- Image-Reject Mixers
- I/Q Modulators and Demodulators
PRODUCT HIGHLIGHTS
- –10 dBm LO Drive for a +24 dBm Output Referred Third Order Intercept Point
- Single-Ended Voltage Output
- High Port-to-Port Isolation
- No Insertion Loss
- Single- or Dual-Supply Operation
- 10.3 dB Noise Figure