AD830

PRODUCTION

High Speed, Video Difference Amplifier

Part Models
6
1ku List Price
Starting From $5.80
Viewing:

Part Details

  • Differential amplification
  • Wide common-mode voltage range: +12.8 V to −12 V
  • Differential voltage: ±2 V
  • High CMRR: 60 dB at 4 MHz
  • Built-in differential clipping level: ±2.3 V
  • Fast dynamic performance
  • 85 MHz unity gain bandwidth
  • 35 ns settling time to 0.1%
  • 360 V/μs slew rate
  • Symmetrical dynamic response
  • Excellent video specifications
  • See datasheet for additional features

AD830
High Speed, Video Difference Amplifier
AD830 Typical Application Diagram AD830 Pin Configuration AD830 Pin Configuration AD830 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

Recently Viewed