AD8274

PRODUCTION

Very Low Distortion, Precision Difference Amplifier

Part Models
6
1ku List Price
Starting From $1.24

Part Details

  • Very low distortion
    0.00025% THD + N ( 20 kHz)
    0.0015% THD + N (100 kHz)
    Drives 600 Ω loads
  • Excellent gain accuracy
    0.03% maximum gain error
    2 ppm/°C maximum gain drift
    Gains of ½ or 2
  • AC specifications
    20 V/µs minimum slew rate
    800 ns to 0.01% settling time
  • High accuracy dc performance
    83 dB minimum CMRR
    700 µV maximum offset voltage
  • 8-lead SOIC and MSOP packages
  • Supply current: 2.6 mA maximum
  • Supply range: ±2.5 V to ±18 V
AD8274
Very Low Distortion, Precision Difference Amplifier
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Latest Discussions

Recently Viewed