Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

AD8237

RECOMMENDED FOR NEW DESIGNS

Micropower, Zero Drift, True Rail-to-Rail Instrumentation Amplifier

Viewing:

Overview

  • Gain set with 2 external resistors
    Can achieve low gain drift at all gains
  • Ideal for battery powered instruments
    Supply current: 115 μA
    Rail-to-rail input and output
    Zero input crossover distortion
  • Designed for excellent dc performance
    Minimum CMRR: 106 dB
    Maximum offset voltage drift:
    0.3 μV/°C
    See data sheet for additional features
  • Bandwidth mode pin (BW) to adjust compensation
  • 8 kV HBM ESD rating
  • RFI filter on-chip
  • Single-supply operation:
    1.8 V to 5.5 V
  • 8-lead MSOP package
AD8237
Micropower, Zero Drift, True Rail-to-Rail Instrumentation Amplifier
AD8237-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • AD8237

In-Amp Diamond Plot Tool

The Diamond Plot Tool is a web application that generates a configuration-specific Output Voltage Range vs. Input Common-Mode Voltage graph, also known as the Diamond Plot, for Analog Devices Instrumentation Amplifiers. Based on user inputs such as supply voltage, gain, and input signal range, the tool detects saturation and recommends in-amps for which the input signal is in-range and the configuration is valid. Avoid saturation, find the best in-amp for your design, and save time.

In-Amp Diamond Plot Tool

SPICE Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-INAMP-ICF-RMZ

AD8237 and AD8420 Evaluation Board

Product Details

The EVAL-INAMP-ICF-RMZ offers users the option of evaluating the AD8237 or the AD8420 indirect current feedback (ICF) instrumentation amplifiers individually or connected to adjacent boards in an application. This evaluation board ships with both instrumentation amplifiers in surface-mount MSOP packages.

  

Reference Quick Start section of user guide UG-513 to get started.

EVAL-INAMP-ICF-RMZ
AD8237 and AD8420 Evaluation Board
EVAL-INAMP-ICF-RMZTOP-web EVAL-INAMP-ICF-RMZBOTTOM-web EVAL-INAMP-ICF-RMZANGLE-web

Reference Designs

Robust Loop Powered Configurable Transmitter Circuit
CN0314 Circuits from the lab

Configurable 4-20 mA Loop Powered Transmitter/Receiver using a Micropower Instrumentation Amplifier

Features and Benefits

  • 4-20mA Transmitter/Receiver
  • Loop Powered
  • Configurable
CN0314
Configurable 4-20 mA Loop Powered Transmitter/Receiver using a Micropower Instrumentation Amplifier
Robust Loop Powered Configurable Transmitter Circuit

Latest Discussions

Recently Viewed