Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

AD8231

PRODUCTION

Zero Drift, Digitally Programmable Instrumentation Amplifier

Part Models
5
1ku List Price
Starting From $2.01

Part Details

  • Digitally/pin-programmable gain 
    • G = 1, 2, 4, 8, 16, 32, 64, or 128
  • Specified from −40°C to +125°C 
    • 50 nV/°C maximum input offset drift 
    • 10 ppm/°C maximum gain drift
  • Excellent dc performance 
    • 80 dB minimum CMR, G = 1 
    • 15 μV maximum input offset voltage 
    • 500 pA maximum bias current 
    • 0.7 μV p-p noise (0.1 Hz to 10 Hz)
  • See data sheet for additional features
AD8231-EP supports defense and aerospace applications (AQEC standard)
  • Download AD8231-EP data sheet (pdf)
  • Military temperature range: (−55°C to +125°C)
  • Controlled manufacturing baseline
  • One assembly/test site
  • One fabrication site
  • Enhanced product change notification
  • Qualification data available on request
  • V62/12646 DSCC Drawing Number
AD8231
Zero Drift, Digitally Programmable Instrumentation Amplifier
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • AD8231

In-Amp Diamond Plot Tool

The Diamond Plot Tool is a web application that generates a configuration-specific Output Voltage Range vs. Input Common-Mode Voltage graph, also known as the Diamond Plot, for Analog Devices Instrumentation Amplifiers. Based on user inputs such as supply voltage, gain, and input signal range, the tool detects saturation and recommends in-amps for which the input signal is in-range and the configuration is valid. Avoid saturation, find the best in-amp for your design, and save time.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-AD8231

AD8231 Evaluation Board

Product Details

The AD8231-EVALZ has two AD8231s mounted on it. Z1 is the AD8231 on the left side of the board. It is configured to allow access of the in-amp and op amp separately. Z2 is the AD8231 on the right side of the board. It is set up as a differential output configuration. See AD8231-EVALZ data sheet for complete instruction.


EVAL-AD8231
AD8231 Evaluation Board

Latest Discussions