Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

AD8230

PRODUCTION

16 V Rail-to-Rail, Zero-Drift, Precision Instrumentation Amplifier

Part Models
3
1ku List Price
Starting From $3.87

Part Details

  • Resistor programmable gain range: 101 to 1000
  • Supply voltage range: ±4 V to ±8 V
  • Rail-to-rail input and output
  • Maintains performance over −40°C to +125°C
  • Excellent ac and dc performance
    110 dB minimum CMR @ 60 Hz, G = 10 to 1000
    10 μV maximum offset voltage (RTI, ±5 V operation)
    50 nV/°C maximum offset drift
    20 ppm maximum gain nonlinearity
AD8230
16 V Rail-to-Rail, Zero-Drift, Precision Instrumentation Amplifier
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
Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed