AD8216

PRODUCTION

High Bandwidth, Bidirectional 65 V Difference Amplifier

Part Models
6
1ku List Price
Starting From $1.90

Part Details

  • ±4000 V HBM ESD
  • Ideal for current shunt applications
  • High common-mode voltage range
    −4 V to +65 V operating
    −40 V to +80 V survival
    3 MHz bandwidth
    <100 ns output propagation delay
  • Gain: 3 V/V
  • Wide operating temperature range
    Die: −40°C to +125°C
  • 8-lead SOIC: −40°C to +125°C
  • Adjustable output offset
  • Available in 8-lead SOIC
  • Excellent ac and dc performance
    10 μV/°C offset drift
    10 ppm/°C gain drift
  • Qualified for automotive applications
AD8216
High Bandwidth, Bidirectional 65 V Difference Amplifier
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
Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Latest Discussions

Recently Viewed