AD8212

PRODUCTION

High Voltage Current Shunt Monitor

Part Models
6
1ku List Price
Starting From $1.69
Viewing:

Part Details

  • Adjustable gain
  • High common-mode voltage range
    • 7 V to 65 V typical
    • 7 V to >500 V with external pass transistor
  • Current output
  • Integrated 5 V series regulator
  • 8-lead MSOP package
  • Operating temperature range of −40°C to +125°C
AD8212

High Voltage Current Shunt Monitor

AD8212-fbl AD8212 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Reference Designs

High Common-Mode Voltage Current Monitor
CN0218 Circuits from the lab

500 V Common-Mode Voltage Current Monitor

Features and Benefits

  • 0 to 500 V common mode voltage
  • Single supply voltage
  • Galvanic isolation protects processor
  • Creates isolated supply for digital control
  • Unidirectional current monitor system
CN0218
500 V Common-Mode Voltage Current Monitor
High Common-Mode Voltage Current Monitor
EVAL-CN0218-SDPZPCB

Latest Discussions

Recently Viewed