AD8211

PRODUCTION

High Voltage, Current Shunt Monitor

Part Models
5
1ku List Price
Starting From $0.95
Viewing:

Part Details

  • ±4000 V HBM ESD
  • High common-mode voltage range: −2 V to +65 V operating
  • Continuous input voltage range: −3 V to +68 V survival
  • Wide operating temperature range
    5-lead SOT: −40°C to +125°C
  • Qualified for Automotive Applications
  • Buffered output voltage
  • Excellent ac and dc performance
    5 μV/°C typical offset drift
    −13 ppm/°C typical gain drift
    120 dB typical CMRR at dc
AD8211
High Voltage, Current Shunt Monitor
AD8211 Functional Block Diagram AD8211 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
AD8215 PRODUCTION High Voltage, Current Shunt Monitor
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

Recently Viewed