AD8197

PRODUCTION

4:1 HDMI/DVI Switch with Equalization

Part Models
2
1ku List Price
Starting From $6.62

Part Details

  • 4 inputs, 1 output HDMI/DVI links
  • Enables HDMI 1.3-compliant receiver
  • Pin-to-pin compatible with the AD8191
  • 4 TMDS® channels per link
    Supports 250 Mbps to 2.25 Gbps data rates
    Supports 25 MHz to 225 MHz pixel clocks
    Equalized inputs for operation with long HDMI cables (20 meters at 2.25 Gbps)
    Fully buffered unidirectional inputs/outputs
  • Globally switchable, 50 Ω on-chip terminations
    Pre-emphasized outputs
    Low added jitter
    Single-supply operation (3.3 V)
  • 4 auxiliary channels per link
    Bidirectional unbuffered inputs/outputs
    Flexible supply operation (3.3 V to 5 V)
    HDCP standard compatible
    Allows switching of DDC bus and 2 additional signals
  • Multiple channel bundling modes
    1× (4:1) HDMI/DVI link switch (default)
    2× (8:1) TMDS channel and auxiliary signal switch
    1× (16:1) TMDS channel and auxiliary signal switch
  • Output disable feature
    Reduced power dissipation
    Removable output termination
    Allows building of larger arrays
  • Two AD8197s support HDMI/DVI dual-link
  • Standards compatible: HDMI receiver, HDCP, DVI
  • Serial (I2C® slave) and parallel control interface
  • 100-lead, 14 mm × 14 mm LQFP, Pb-free package
AD8197
4:1 HDMI/DVI Switch with Equalization
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
Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-AD8197

AD8197 Evaluation Board

Product Details

This page provides ordering information for the AD8197 4:1 HDMI/DVI Switch with Equalization evaluation board.

EVAL-AD8197
AD8197 Evaluation Board

Latest Discussions

Recently Viewed