AD8196
PRODUCTION2:1 HDMI/DVI Switch with Equalization
- Part Models
- 3
- 1ku List Price
- Starting From $3.67
Part Details
|
|
The AD8196 is an HDMI™/DVI switch featuring equalized TMDS® inputs and pre-emphasized TMDS outputs, ideal for systems with long cable runs. Outputs can be set to a high impedance state to reduce the power dissipation and/or allow the construction of larger arrays using the wire-OR technique.
The AD8196 is provided in a space-saving, 56-lead, LFCSP, surface-mount, Pb-free, plastic package and is specified to operate over the −40°C to +85°C temperature range.
Product Highlights
- Supports data rates up to 2.25 Gbps, enabling greater than 1080p deep color (12-bit color) HDMI formats, and greater than UXGA (1600 × 1200) DVI resolutions.
- Input cable equalizer enables use of long cables at the input (more than 20 meters of 24 AWG cable at 2.25 Gbps).
- Auxiliary switch allows routing of the DDC bus and two additional single-ended signals for a single chip, HDMI 1.3 receive-compliant solution.
Applications
- Multiple input displays
- Projectors
- A/V receivers
- Set-top boxes
- Advanced television (HDTV) sets
Data Sheet, Rev. 0, 1/07
Documentation
Data Sheet 1
Technical Articles 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD8196ACPZ | 56-Lead LFCSP (8mm x 8mm w/ EP) | ||
AD8196ACPZ-R7 | 56-Lead LFCSP (8mm x 8mm w/ EP) | ||
AD8196ACPZ-RL | 56-Lead LFCSP (8mm x 8mm w/ EP) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jun 9, 2021 - 20_0126 Conversion of Select Sizes LFCSP Products from Punched to Sawn and Transfer of Assembly Site to ASE Korea |
||
AD8196ACPZ | PRODUCTION | |
AD8196ACPZ-R7 | PRODUCTION | |
AD8196ACPZ-RL | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.