AD8193

NOT RECOMMENDED FOR NEW DESIGNS

Buffered 2:1 TMDS Switch

Part Models
2
1ku List Price
price unavailable

Part Details

  • 2 inputs, 1 output HDMI/DVI high speed signal switch
  • Pin-to-pin compatible with the AD8194
  • Enables HDMI 1.3-compliant receiver
    • 4 TMDS channels per input/output
      • Supports 250 Mbps to 2.25 Gbps data rates
      • Supports 25 MHz to 225 MHz pixel clocks
      • Fully buffered unidirectional inputs/outputs
      • Supports more than 20 m of input cable at 1080i, more than 10 m of input cable at 1080p, and more than 6 meters of input cable at 1080p, 12-bit color
      • Matched 50 Ω input and output on-chip terminations
      • Low added jitter
      • Single-supply operation (3.3 V)
  • Standards compliant: HDMI receiver, DVI
  • 32-lead, 5 mm × 5 mm, RoHS-compliant LFCSP
AD8193
Buffered 2:1 TMDS Switch
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-AD8193

AD8193 Evaluation Board

Product Details

This page provides ordering information for the AD8193 Buffered 2:1 TMDS Switch evaluation board.

EVAL-AD8193
AD8193 Evaluation Board

Latest Discussions

Recently Viewed