AD8191

PRODUCTION

4:1 DVI/HDMI Switch with Equalization

Part Models
2
1ku List Price
Starting From $6.36

Part Details

  • Four inputs, one output DVI/HDMI links:
  • Four auxiliary channels per link
    Bidirectional unbuffered inputs/outputs
    Flexible supply operation (3.3 V to 5 V)
    HDCP standard compatible
    Allows switching of DDC bus and two additional signals

FOUR TMDS CHANNELS PER LINK

  • Supports 250 Mbps to 1.65 Gbps data rates
  • Supports 25 MHz to 165 MHz pixel clocks
  • Equalized inputs for operation with long HDMI cables (20 meters at 1080p)
  • Fully buffered unidirectional inputs/outputs
  • Globally switchable 50 Ω on-chip terminations
  • Pre-emphasized outputs
  • Low added jitter
  • Single-supply operation (3.3 V)
  • Multiple channel bundling modes
    1x(4:1) DVI/HDMI link switch (default)
    2x(8:1) TMDS channel switch
    1x(16:1) TMDS channel switch
  • Output disable feature
  • Reduced power dissipation
  • Allows building of larger arrays
  • Two AD8191s support DVI/HDMI dual-link
  • Standards compatible: DVI, HDMI, HDCP
  • Serial (I2C slave) and parallel control interface
  • 100-pin 14 mm × 14 mm LQFP Pb-free package
AD8191
4:1 DVI/HDMI Switch with Equalization
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
Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed