AD8189

PRODUCTION

350 MHz Single-Supply (5 V) Triple 2:1 Multiplexer

Part Models
3
1ku List Price
Starting From $2.16
Viewing:

Part Details

  • Fully buffered inputs and outputs
  • Fast channel-to-channel switching: 4 ns
  • Single-supply operation (5 V)
  • High speed
    350 MHz bandwidth (-3 dB) @ 200 mV p-p
    300 MHz bandwidth (-3 dB) @ 2 V p-p
    Slew rate: 1000 V/µs
  • Fast settling time: 7 ns to 0.1%
  • Low current: 20 mA
  • Excellent video specifications: load resistor (RL) = 150 Ω
  • Differential gain error: 0.05%
  • 0.05° differential phase error
  • Low glitch
  • All hostile crosstalk
    -84 dB @ 5 MHz
    -52 dB @ 100 MHz
  • High off isolation: -95 dB @ 5 MHz
AD8189
350 MHz Single-Supply (5 V) Triple 2:1 Multiplexer
AD8188-8189-fbl AD8189-pc
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-AD8189

AD8189 Evaluation Board

Product Details

This page provides ordering information for the AD8189 350 MHz Single-Supply (5 V) Triple 2:1 Multiplexer evaluation board.

EVAL-AD8189
AD8189 Evaluation Board

Latest Discussions

No discussions on ad8189 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed