AD8187
PRODUCTION480 MHz, Single Supply, Triple 2:1, Buffered (G= +2) Multiplexer
- Part Models
- 3
- 1ku List Price
- Starting From $4.41
Part Details
- Fully Buffered Inputs and Outputs
- Fast Channel-to-Channel Switching: 4 ns
- Single-Supply Operation (5 V)
- High Speed:
- 480 MHz Bandwidth (–3 dB) 2 V p-p
- >1500 V/s (G = +2)
- Fast Settling Time of 7 ns to 0.1%
- Low Current: 20 mA
- Excellent Video Specifications (RL = 150 )
- 0.05% Differential Gain Error
- 0.05 Differential Phase Error
- Low Glitch
- All Hostile Crosstalk
- –84 dB @ 5 MHz
- –52 dB @ 100 MHz
- High Off Isolation of –95 dB @ 5 MHz
- Low Cost
- Fast, High Impedance Disable Feature for Connecting Multiple Outputs
- Logic-Shifted Outputs
- AD8186 is Obsolete
The AD8187 (G = +2) is a high speed, single-supply, triple 2-to-1 multiplexer. It offers –3 dB large signal bandwidth of over 480 MHz along with a slew rate in excess of 1500 V/µs. With better than –80 dB of all hostile crosstalk and –95 dB OFF isolation, it is suited for many high speed applications. The differential gain and differential phase error of 0.05% and 0.05°, along with 0.1 dB flatness to 85 MHz, make the AD8187 ideal for professional and component video multiplexing. Itoffer 4 ns switching time, making itan excellent choice for switching video signals while consuming less than 20 mA on a single 5 V supply (100 mW). The device has a high speed disable feature that sets the outputs into a high impedance state. This allows the building of larger input arrays while minimizing OFF channel output loading. The device is offered in a 24-lead TSSOP package.
Applications
- Switching RGB in LCD and Plasma Displays
- RGB Video Switchers and Routers
Documentation
Data Sheet 1
Application Note 1
Technical Articles 2
Product Selection Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD8187ARUZ | 24-Lead TSSOP | ||
AD8187ARUZ-REEL | 24-Lead TSSOP | ||
AD8187ARUZ-REEL7 | 24-Lead TSSOP |
Part Models | Product Lifecycle | PCN |
---|---|---|
Feb 11, 2011 - 10_0005 Halogen Free Material Change for TSSOP Products Assembled at Amkor |
||
AD8187ARUZ | PRODUCTION | |
AD8187ARUZ-REEL | PRODUCTION | |
AD8187ARUZ-REEL7 | PRODUCTION | |
Sep 9, 2009 - 07_0083 Polyimide Change |
||
AD8187ARUZ | PRODUCTION | |
AD8187ARUZ-REEL | PRODUCTION | |
AD8187ARUZ-REEL7 | PRODUCTION | |
Mar 23, 2009 - 09_0041 ADWIL Fab XFCB2 Front End Manufacturing Change |
||
AD8187ARUZ | PRODUCTION | |
AD8187ARUZ-REEL | PRODUCTION | |
AD8187ARUZ-REEL7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Evaluation Kits
Latest Discussions
No discussions on ad8187 yet. Have something to say?
Start a Discussion on EngineerZone®