AD8186

Obsolete

450 MHz, Single Supply, Triple 2:1, Buffered (G= +1) Multiplexer

Part Details

  • Fully Buffered Inputs and Outputs
  • Fast Channel-Channel Switching: 4 ns
  • Single Supply Operation
  • High Speed:
    450 MHz Bandwidth (-3 dB) 2 V p-p
    >1600 V/ µs Slew Rate G = +1
    Fast Settling Time of 6 ns to 0.1%
  • Low Power: <20 mA
  • Excellent Video Specifications (RL=150 Ω ):
    0.05% Differential Gain Error
    0.05° Differential Phase Error Low Glitch
  • "All Hostile" Crosstalk -84 dB @ 5 MHz
  • "All Hostile" Crosstalk -52 dB @ 100 MHz
  • High "OFF" Isolation of -84dB @ 5MHz
  • Low Cost
  • Fast High Impedance Disable Feature
    for Connecting Multiple Outputs
  • Logic Shifted Outputs

Suggested Replacement Parts

AD8187 PRODUCTION

480 MHz, Single Supply, Triple 2:1, Buffered (G= +2) Multiplexer

AD8186
450 MHz, Single Supply, Triple 2:1, Buffered (G= +1) Multiplexer
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-AD8186

AD8186 Evaluation Board

Product Details

This page provides ordering information for the AD8186 450 MHz, Single Supply, Triple 2:1, Buffered (G= +1) Multiplexer evaluatin board.

EVAL-AD8186
AD8186 Evaluation Board

Latest Discussions