AD8184

PRODUCTION

700 MHz, 5 mA, 4-to-1, Buffered Video Multiplexer

Part Models
4
1ku List Price
Starting From $3.15
Viewing:

Part Details

  • Single and Dual 2-to-1 Also Available (AD8180 and AD8182)
  • High “OFF” Isolation of –115 dB @ 5 MHz
  • Low All-Hostile Crosstalk of –95 dB @ 5 MHz
  • Fully Buffered Inputs and Outputs
  • Fast Channel Switching: 10 ns
  • Excellent Video Specifications (RL > 2 kΩ)
    Gain Flatness of 0.1 dB of 75 MHz
    0.01% Differential Gain Error, RL = 10 kΩ
    0.01° Differential Phase Error, RL = 10 kΩ
  • Low Glitch: < 25 mV
  • Low Power: 4.4 mA
  • Low Cost
  • Fast Output Disable Feature for Connecting Multiple Devices
  • High Speed
    > 700 MHz Bandwidth (–3 dB)
    > 750 V/µs Slew Rate
    Fast Settling Time of 15 ns to 0.1% 
AD8184
700 MHz, 5 mA, 4-to-1, Buffered Video Multiplexer
AD8184-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-AD8184

AD8184 Evaluation Board

Product Details

This page provides ordering information for the AD8184 700 MHz, 5 mA, 4-to-1, Buffered Video Multiplexer evaluation board.

EVAL-AD8184
AD8184 Evaluation Board

Latest Discussions

Recently Viewed