AD817

PRODUCTION

High Speed, Low Power Wide Supply Range Amplifier

Part Models
4
1ku List Price
Starting From $2.38
Viewing:

Part Details

  • Low Cost
  • High Speed 50 MHz Unity Gain Bandwidth
    350 V/µs Slew Rate
    45 ns Settling Time to 0.1% (10 V Step)
  • Excellent Video Performance
    70 MHz 0.1 dB Bandwidth (Gain = +1)
    0.04% & 0.08° Differential Gain &
    Phase Errors @ 3.58 MHz
  • Available in 8-Pin SOIC and 8-Pin
    Plastic Mini-DIP
  • Flexible Power Supply
    Specified for Single (+5 V) and Dual
    (±5 V to ±15 V) Power Supplies
    Low Power: 7.5 mA max Supply
    Current
  • High Output Drive Capability
    Drives Unlimited Capacitive Load
    50 mA Minimum Output Current
AD817
High Speed, Low Power Wide Supply Range Amplifier
AD817-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

AD817 SPICE Macro Models 2

  • AD817 SPICE Macro Model Rev. A, 11/92
  • AD817A SPICE Macro Model Rev. A, 11/92
  • Power Dissipation vs Die Temp

    This tool estimates die temperature and power dissipation based on the supply voltages, ambient temperature, load characteristics, and package thermal data.

    Open Tool

    Analog Filter Wizard

    Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

    Open Tool

    Analog Photodiode Wizard

    Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

    Open Tool

    VRMS/dBm/dBu/dBV calculators

    A utility to convert between standard units of power measurement and signal strength.

    Open Tool

Evaluation Kits

EVAL-HSAMP-1

Universal Evaluation Board for Single High Speed Operational Amplifiers

Features and Benefits

  • Enables quick breadboarding/prototyping
  • User defined circuit configuration
  • Edge mounted Subminiature Version A (SMA) connector
  • provisions Easy connection to test equipment and other circuits

Product Details

The Universal Single High Speed Amplifier Evaluation Boards are bare boards that enable users to quickly prototype a variety of amplifier circuits, which minimizes risk and reduces time to market. These boards are all RoHs Compliant. See ordering guide below on what board to order by lead count and package.

Resources

EVAL-HSAMP-1
Universal Evaluation Board for Single High Speed Operational Amplifiers

Latest Discussions

Recently Viewed