AD8151

Obsolete

3.2 Gbps, 33 x 17 Digital Crosspoint Switch

Viewing:

Part Details

  • Low cost
  • 33 x 17, fully differential, non-blocking array
  • 3.2 Gbps per port NRZ data rate
  • Wide power supply range: +3.3 V, -3.3 V
  • Low power
    425 mA (outputs enabled), br>35 mA (outputs disabled)
  • PECL- and LV ECL-compatible
  • CMOS/TTL-level control inputs: 3 V to 5 V
  • Low jitter
  • No heat sinks required
  • Programmable output current
    Optimize termination impedance
    User controlled voltage at the load
    Minimize power dissipation
  • Individual output disable for busing and reducing power
  • Double row latch
AD8151
3.2 Gbps, 33 x 17 Digital Crosspoint Switch
AD8151 Functional Block Diagram AD8151 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-AD8151

AD8151 Evaluation Board

Product Details

This page provides ordering information for the AD8151 3.2 Gbps, 33 x 17 Digital Crosspoint Switch evaluation board.

EVAL-AD8151
AD8151 Evaluation Board

Latest Discussions

No discussions on ad8151 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed