AD815

Obsolete

High Output Current Differential Driver

Viewing:

Part Details

  • Flexible Configuration
    Differential Input and Output Driver or Two Single-Ended Drivers
  • Industrial Temperature Range
  • Low Distortion
    -66 dB @ 1 MHz THD, RL =
    200 Ω, VOUT = 40 V p-p
    0.05% and 0.45° Differential Gain and
    Phase, RL = 25 Ω (6 Back-Terminated
    Video Loads)
  • High Output Power
    Thermally Enhanced SOIC
    400 mA Minimum Output Drive/Amp,
    RL = 10 Ω
  • High Speed
    120 MHz Bandwidth (-3 dB)
    900 V/µs Differential Slew Rate
    70 ns Settling Time to 0.1%
  • Thermal Shutdown
AD815
High Output Current Differential Driver
AD815 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

Recently Viewed